IESNA:LM-63-2002
[TEST]P1704723
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/07/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2A-AMB-U-T4LG
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 68W  1590K FIXTURE w/ T4 LOW GLARE DISTRIBUTION
[LAMP] (52) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.57A 68.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4250.4
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 68.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 34 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
976.2 1034.1 1072.1 1050.1 858.5 638.9 606.9 604.9 598.9 592.9 590.9 590.9 614.9 656.8 726.7 816.5 906.4 1022.2 1157.9 
1331.6 1535.2 1780.8 1970.5 2114.2 2409.7 2611.3 2439.6 1930.5 884.4 283.5 161.7 103.8 63.9 37.9 20.0 4.0 0.0 
976.2 1026.2 1062.1 1042.1 852.5 634.9 602.9 600.9 596.9 586.9 586.9 588.9 610.9 656.8 726.7 816.5 918.3 1022.2 1155.9 
1333.6 1541.2 1772.8 1962.5 2128.2 2415.7 2621.3 2473.5 1954.5 922.3 295.5 177.7 109.8 67.9 39.9 20.0 4.0 0.0 
976.2 1020.2 1056.1 1046.1 894.4 654.8 604.9 600.9 598.9 596.9 598.9 614.9 648.8 698.7 774.6 860.5 962.3 1074.1 1197.8 
1355.6 1565.2 1806.7 2034.3 2261.9 2551.4 2896.8 2888.8 2423.6 1543.2 459.2 265.5 169.7 105.8 53.9 26.0 4.0 0.0 
976.2 1026.2 1060.1 1060.1 962.3 716.7 616.9 614.9 618.9 624.9 640.8 668.8 708.7 772.6 844.5 938.3 1040.1 1147.9 1277.7 
1427.4 1603.1 1820.7 2086.2 2423.6 2808.9 3332.0 3633.5 3338.0 2635.3 1187.9 608.9 367.3 209.6 95.8 41.9 6.0 0.0 
976.2 1018.2 1056.1 1060.1 1016.2 800.6 652.8 632.9 640.8 660.8 682.8 722.7 784.6 848.5 928.3 1004.2 1096.0 1209.8 1333.6 
1477.3 1643.0 1838.7 2126.2 2485.5 2952.7 3549.6 4242.4 4182.5 3290.1 2116.2 648.8 341.4 227.6 137.8 63.9 8.0 0.0 
976.2 1022.2 1056.1 1066.1 1030.1 838.5 666.8 640.8 646.8 666.8 696.7 738.7 798.6 872.4 946.3 1020.2 1118.0 1223.8 1359.6 
1499.3 1657.0 1858.7 2118.2 2491.5 2976.6 3503.7 4114.6 4026.8 3108.4 1920.5 642.8 305.5 201.6 127.8 49.9 8.0 0.0 
976.2 1014.2 1054.1 1074.1 1074.1 1008.2 832.5 704.7 696.7 724.7 766.6 828.5 906.4 980.2 1070.1 1143.9 1229.8 1339.6 1469.4 
1589.1 1710.9 1844.7 2006.4 2208.0 2212.0 2120.2 1790.8 1223.8 656.8 227.6 135.8 101.8 69.9 37.9 16.0 4.0 0.0 
976.2 1008.2 1038.1 1066.1 1090.0 1108.0 1086.0 1004.2 884.4 844.5 884.4 964.3 1038.1 1139.9 1235.8 1327.6 1401.5 1511.3 1617.1 
1694.9 1746.9 1820.7 1790.8 1641.0 1397.5 956.3 573.0 301.5 173.7 137.8 109.8 85.8 57.9 33.9 16.0 2.0 0.0 
976.2 1000.2 1032.1 1056.1 1086.0 1124.0 1171.9 1217.8 1255.7 1253.7 1243.8 1257.7 1317.6 1431.4 1539.2 1623.1 1710.9 1790.8 1860.7 
1892.6 1910.6 1824.7 1637.1 1395.5 976.2 577.0 303.5 195.6 163.7 145.7 129.8 105.8 71.9 53.9 24.0 2.0 0.0 
976.2 990.2 1014.2 1040.1 1070.1 1110.0 1171.9 1223.8 1289.7 1369.5 1453.4 1533.2 1627.1 1716.9 1802.8 1856.7 1892.6 1890.6 1890.6 
1890.6 1860.7 1770.8 1635.1 1369.5 1022.2 664.8 411.3 293.5 205.6 167.7 133.8 97.8 61.9 41.9 18.0 2.0 0.0 
976.2 980.2 996.2 1006.2 1030.1 1060.1 1104.0 1139.9 1181.9 1227.8 1269.7 1325.6 1389.5 1455.4 1513.3 1565.2 1585.1 1567.2 1533.2 
1527.3 1577.2 1675.0 1736.9 1716.9 1493.3 1066.1 708.7 449.2 289.5 215.6 157.7 93.8 55.9 33.9 12.0 2.0 0.0 
976.2 976.2 980.2 990.2 1006.2 1026.2 1050.1 1064.1 1076.1 1092.0 1098.0 1114.0 1136.0 1171.9 1201.8 1239.8 1271.7 1269.7 1259.7 
1263.7 1303.7 1397.5 1489.3 1511.3 1371.5 996.2 704.7 473.1 317.4 233.6 171.7 101.8 63.9 33.9 10.0 2.0 0.0 
976.2 974.2 970.3 976.2 980.2 978.2 968.3 938.3 912.4 896.4 872.4 856.5 850.5 842.5 862.4 896.4 942.3 962.3 972.3 
984.2 990.2 1034.1 1106.0 1118.0 964.3 664.8 483.1 381.3 297.5 237.6 177.7 119.8 71.9 37.9 12.0 0.0 0.0 
976.2 970.3 956.3 920.3 836.5 734.7 666.8 626.9 612.9 604.9 588.9 567.0 541.0 519.1 499.1 501.1 535.0 579.0 602.9 
606.9 561.0 487.1 417.2 379.3 357.4 321.4 293.5 261.5 223.6 197.6 163.7 117.8 83.8 55.9 26.0 0.0 0.0 
976.2 960.3 916.4 768.6 628.9 565.0 555.0 555.0 569.0 573.0 567.0 541.0 505.1 471.2 439.2 419.2 419.2 419.2 409.3 
385.3 347.4 305.5 281.5 263.5 247.6 221.6 199.6 179.7 159.7 141.7 119.8 87.8 59.9 37.9 16.0 2.0 0.0 
976.2 956.3 842.5 630.9 543.0 529.0 539.0 565.0 590.9 600.9 586.9 561.0 523.1 493.1 461.2 433.2 403.3 375.3 339.4 
307.4 277.5 259.5 243.6 231.6 217.6 201.6 187.7 171.7 153.7 129.8 111.8 85.8 59.9 33.9 14.0 2.0 0.0 
976.2 942.3 754.6 557.0 515.1 523.1 551.0 579.0 610.9 622.9 610.9 581.0 553.0 523.1 489.1 457.2 423.2 385.3 347.4 
319.4 293.5 273.5 255.5 237.6 221.6 203.6 189.7 169.7 143.7 119.8 103.8 89.8 75.9 51.9 24.0 4.0 0.0 
976.2 934.3 684.8 521.1 509.1 531.0 559.0 594.9 624.9 636.9 628.9 606.9 583.0 555.0 515.1 469.2 421.2 379.3 343.4 
317.4 297.5 283.5 267.5 249.6 235.6 213.6 185.7 165.7 149.7 131.8 117.8 115.8 121.8 125.8 109.8 10.0 0.0 
976.2 922.3 636.9 511.1 509.1 535.0 569.0 604.9 630.9 642.8 634.9 626.9 608.9 577.0 539.0 485.1 433.2 381.3 339.4 
299.5 273.5 257.5 241.6 227.6 213.6 185.7 167.7 155.7 141.7 125.8 117.8 125.8 149.7 147.7 109.8 6.0 0.0 
976.2 916.4 604.9 503.1 511.1 537.0 575.0 608.9 630.9 646.8 640.8 636.9 626.9 600.9 565.0 511.1 459.2 391.3 327.4 
285.5 257.5 237.6 225.6 215.6 191.7 167.7 155.7 143.7 129.8 117.8 115.8 119.8 127.8 143.7 95.8 2.0 0.0 
976.2 912.4 590.9 501.1 509.1 543.0 573.0 610.9 632.9 644.8 638.9 638.9 634.9 614.9 583.0 537.0 475.1 395.3 321.4 
275.5 243.6 223.6 215.6 223.6 191.7 163.7 151.7 139.7 131.8 123.8 133.8 119.8 117.8 129.8 71.9 2.0 0.0 
976.2 922.3 594.9 499.1 511.1 539.0 575.0 614.9 630.9 644.8 638.9 642.8 638.9 616.9 590.9 549.0 479.1 395.3 321.4 
271.5 241.6 221.6 219.6 233.6 195.6 165.7 153.7 145.7 139.7 129.8 139.7 115.8 113.8 125.8 69.9 2.0 0.0 
